Type H TAC Tool Bit for Outer Diameter, Retractable Pin Type HSRNR/L (HSRNL5050S)

Type H TAC Tool Bit for Outer Diameter, Retractable Pin Type HSRNR/L HSRNL5050S

Product Details:

Manufacturer part number: HSRNL5050S

Brand: TUNGALOY

Price: 598.28

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Shank height: 50 mm

Shank width: 50 mm

Dimension L1: 250 mm

Dimension L2: 60 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HSRNL5050S

Part Number
HSRNL5050S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Shank height
(mm)
Shank width
(mm)
Dimension L1
(mm)
Dimension L2
(mm)
Dimension h1
(mm)
Dimension F
(mm)

598.28 €

1 6 Days Left-hand5050250605053

Loading...

  1. 1

Basic information

Applicable Tip Shape S (Rectangular) Application Outer Diameter Clamp Shape Other
  Negative Standard corner rε(mm) 1.6 Insert Used SNMM3109□□

Tech Support