Manufacturer part number: CFGTL2020-4SE
Brand: TUNGALOY
Price: 213.47 €
Delivery time: 6 Days
Groove Width: 4 mm
Maximum Groove Depth: 10 mm
Selfishly: Left-hand
Dimension L1: 121 mm
Dimension F: 44 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CFGTL2020-4SE
Part Number
|
---|
CFGTL2020-4SE |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Groove Depth (mm) | Selfishly | Dimension L1 (mm) | Dimension F (mm) | Use: Insert | Minimum Machining Diameter φDm (mm) | Set Part Blade | Dimension h1 (mm) | Dimension B (mm) | Dimension H (mm) | Part, Wrench | Part, Spring | Set Part Shank | Set Part lacing Wire | Blade Tightening Screw | Hold metal tightening screw | Washer | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
213.47 € | 1 | 6 Days | 4 | 10 | Left-hand | 121 | 44 | FGC4 | 80–120 | FBL25-4SE | 20.5 | 20 | 20 | P-4 | BP-7 | CFGTL2020 | CFG-4SL | CSHB-6 | CHHM5-18 | CPW5 |
Loading...
Application | Edge surface grooving | Number of corners for tip use | 1 Corner |
---|
Configure
Basic Attributes
Type
Groove Width(mm)
Maximum Groove Depth(mm)
Selfishly
Dimension L1(mm)
Dimension F(mm)
Use: Insert
Minimum Machining Diameter φDm(mm)
Set Part Blade
Dimension h1(mm)
Dimension B(mm)
Dimension H(mm)
Filter by standard shipping days
Optional Attributes