Manufacturer part number: MG-EBD-R1X2
Brand: OSG
Price: 76.80 €
Delivery time: 6 Days
R Size: 1 mm
Blade length (ℓ): 5 mm
Overall Length (L): 50 mm
Shank diameter (d): 6 mm
Outer Diameter: 2 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MG-EBD-R1X2
Type | Bore | work material | General steel / Heat-Treated Steel / Cast Iron / Aluminum / Copper | Number of flutes(sheet) | 2 |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Curved Surface / Side Surface / Carving / R-Groove | With/Without Torsion | Available |
This page is 2-Flute, Ball End, MG-EBD, part number MG-EBD-R1X2.
You can find the detail information about specifications and dimensions on part number MG-EBD-R1X2.
Configure
Basic Attributes
Type
R Size(mm)
Blade length (ℓ)(mm)
Overall Length (L)(mm)
Shank diameter (d)(mm)
Outer Diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MG-EBD-R0.7X1.4 |
MG-EBD-R0.8X1.6 |
MG-EBD-R0.9X1.8 |
MG-EBD-R3.25X6.5 |
MG-EBD-R3.5X7 |
MG-EBD-R3.75X7.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | R Size (mm) | Blade length (ℓ) (mm) | Overall Length (L) (mm) | Shank diameter (d) (mm) | Outer Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|
73.04 € | 1 | 6 Days | 0.7 | 3.5 | 50 | 4 | 1.4 | 8524014 | ||
73.04 € | 1 | 6 Days | 0.8 | 4 | 50 | 4 | 1.6 | 8524016 | ||
73.04 € | 1 | 6 Days | 0.9 | 4.5 | 50 | 4 | 1.8 | 8524018 | ||
84.50 € | 1 | Available | 6 Days | 3.25 | 14 | 90 | 6 | 6.5 | 8524065 | |
105.54 € | 1 | 6 Days | 3.5 | 14 | 90 | 6 | 7 | 84707 | ||
94.79 € | 1 | 6 Days | 3.75 | 14 | 90 | 6 | 7.5 | 8524075 |