Manufacturer part number: FXS-RB-TPE-1X1X6
Brand: OSG
Price: 98.83 €
Delivery time: 6 Days
Single corner (θ): 1 Degree
Tip diameter (D): 1 φ
Blade length (l): 6 mm
Shank diameter (d): 4 mm
Overall Length (L): 45 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
FXS-RB-TPE-1X1X6
Part Number
|
---|
FXS-RB-TPE-1X1X6 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter (mm) | Tool No. | |
---|---|---|---|---|---|---|---|---|---|---|---|
98.83 € | 1 | 6 Days | 1 | 1 | 6 | 4 | 45 | 1.21 | 8507521 |
Loading...
Type | Tapered square | work material | General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / Stainless Steel / Cast Iron / Titanium / Copper | Number of flutes(sheet) | multi-edged |
---|---|---|---|---|---|
Coating | TiAlN | Torsional Angle | Weak torsion (15 to 25°) |
This page is For Rib Grooves, Taper End Shape, FXS-RB-TPE, part number FXS-RB-TPE-1X1X6.
You can find the detail information about specifications and dimensions on part number FXS-RB-TPE-1X1X6.
Configure
Basic Attributes
Type
Single corner (θ)(Degree)
Tip diameter (D)(φ)
Blade length (l)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
Large End Diameter(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
FXS-RB-TPE-0.4X0.75X2 |
FXS-RB-TPE-0.4X0.75X3 |
FXS-RB-TPE-0.4X0.75X4 |
FXS-RB-TPE-1X1X8 |
FXS-RB-TPE-1X2X10 |
FXS-RB-TPE-1X2X12 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Single corner (θ) (Degree) | Tip diameter (D) (φ) | Blade length (l) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | Large End Diameter (mm) | Tool No. |
---|---|---|---|---|---|---|---|---|---|---|---|
98.83 € | 1 | 6 Days | 0.75 | 0.4 | 2 | 3 | 35 | 0.45 | 8505691 | ||
98.83 € | 1 | 6 Days | 0.75 | 0.4 | 3 | 3 | 35 | 0.48 | 8505692 | ||
98.83 € | 1 | 6 Days | 0.75 | 0.4 | 4 | 3 | 35 | 0.5 | 8505693 | ||
98.83 € | 1 | 6 Days | 1 | 1 | 8 | 4 | 45 | 1.28 | 8507522 | ||
98.83 € | 1 | 6 Days | 2 | 1 | 10 | 4 | 45 | 1.7 | 8507723 | ||
100.54 € | 1 | 6 Days | 2 | 1 | 12 | 4 | 45 | 1.84 | 8507724 |