EPSS Thin Plate Pallet Pal Drill (EPSSD0850)

EPSS Thin Plate Pallet Pal Drill EPSSD0850
  • Volume Discount

Product Details:

Manufacturer part number: EPSSD0850

Brand: MITSUBISHI MATERIALS

Price: 17.96

Delivery time: 6 Days


Technical Data:

Hole diameter (drill diameter) D: 8.5 mm

Groove Length L: 34 mm

Overall Length L: 76 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

EPSSD0850

Part Number
EPSSD0850
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Hole diameter (drill diameter) D
(mm)
Groove Length L
(mm)
Overall Length L
(mm)

17.96 €

5 6 Days 8.53476

Loading...

  1. 1

Basic information

work material General steel / Stainless Steel / Cast Iron / Aluminum Tool Material Type High-speed steel Shank Type Straight shank
Coating Y/N N/A With/without Oil Hole N/A Tip angle(°) 170
Thinning Available

Tech Support