Manufacturer part number: NX35-1.8
Brand: NS TOOL
Price: 59.26 €
Delivery time: 6 Days
Blade diameter (D): 1.8 φ
Blade length (ℓ): 5.4 mm
Shank diameter (d): 4 mm
Overall Length (L): 45 mm
(γ) Neck Angle: 9 °
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
NX35-1.8
Part Number
|
---|
NX35-1.8 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code | |
---|---|---|---|---|---|---|---|---|---|---|
59.26 € | 1 | Available | 6 Days | 1.8 | 5.4 | 4 | 45 | 9 | 01-00035-00180 |
Loading...
work material | General steel / Quenched and tempered steel / Stainless Steel / Aluminum / Copper / Resin | Number of flutes(sheet) | 2 | Type | Square |
---|---|---|---|---|---|
Coating | Non-Coated | Machining Application | Plane / Side / Groove / Inclined Cuts | Blade tip shape | With Lead |
Torsion Angle (θ) | Standard Helix (30˚ to 40˚) | Blade diameter tolerance(mm) | 0~-0.02 |
This page is NX-35 Lead 35 End Mill, part number NX35-1.8.
You can find the detail information about specifications and dimensions on part number NX35-1.8.
Configure
Basic Attributes
Type
Blade diameter (D)(φ)
Blade length (ℓ)(mm)
Shank diameter (d)(mm)
Overall Length (L)(mm)
(γ) Neck Angle(°)
Manufacturer Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
NX35-0.8 |
NX35-0.9 |
NX35-1 |
NX35-1.9 |
NX35-11.4 |
NX35-11.5 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Blade diameter (D) (φ) | Blade length (ℓ) (mm) | Shank diameter (d) (mm) | Overall Length (L) (mm) | (γ) Neck Angle (°) | Manufacturer Code |
---|---|---|---|---|---|---|---|---|---|---|
70.71 € | 1 | Available | 6 Days | 0.8 | 2.4 | 4 | 40 | 9 | 01-00035-00080 | |
70.71 € | 1 | Available | 6 Days | 0.9 | 2.7 | 4 | 40 | 9 | 01-00035-00090 | |
52.83 € | 1 | Available | 6 Days | 1 | 3 | 4 | 45 | 9 | 01-00035-00100 | |
59.26 € | 1 | Available | 6 Days | 1.9 | 5.7 | 4 | 45 | 9 | 01-00035-00190 | |
225.05 € | 1 | Available | 8 Days | 11.4 | 34.2 | 12 | 80 | 9 | 01-00035-01140 | |
225.05 € | 1 | Available | 8 Days | 11.5 | 34.5 | 12 | 80 | 9 | 01-00035-01150 |