MTE230 MUGEN-COATING Tapered End Mill (MTE230-5-1)

MTE230 MUGEN-COATING Tapered End Mill MTE230-5-1
  • Promotional pricing
  • Volume Discount

Product Details:

Manufacturer part number: MTE230-5-1

Brand: NS TOOL

Price: 126.03

Delivery time: 6 Days


Technical Data:

Single corner (θ): 1 Degree

Tip diameter (D): 5 φ

Blade length (l): 20 mm

Shank diameter (d): 6 mm

Overall Length (L): 55 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

MTE230-5-1

Part Number
MTE230-5-1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)

126.03 €

1 Available 6 Days 152065508-00300-050045.7

Loading...

  1. 1

Basic information

Type Tapered square Work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Titanium / Copper / Resin Number of flutes(sheet) 2
Coating TiAlN Torsional Angle(°) Standard torsion (30-40°)

This page is MTE230 MUGEN-COATING Tapered End Mill, part number MTE230-5-1.
You can find the detail information about specifications and dimensions on part number MTE230-5-1.

Variation of this product

Part Number
MTE230-0.2-10
MTE230-0.2-2
MTE230-0.2-3
MTE230-5-1.5
MTE230-5-10
MTE230-5-15
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Single corner (θ)
(Degree)
Tip diameter (D)
(φ)
Blade length (l)
(mm)
Shank diameter (d)
(mm)
Overall Length (L)
(mm)
Manufacturer Code (d1) Large End Diameter
(mm)
(γ) Neck Angle
(°)

128.03 €

1 Available 6 Days 100.20.844508-00300-002190.48-

130.80 €

1 Available 6 Days 20.20.844508-00300-002060.26

130.80 €

1 Available 6 Days 30.20.844508-00300-002080.28

149.88 €

1 Available 6 Days 1.552065508-00300-050056.04-

241.98 €

1 Available 6 Days 10520128008-00300-0501912.05-

322.61 €

1 Available 6 Days 15520169008-00300-0502415.72-

Tech Support