Rough Guide L-Plate for Q Lock (Side Type)

Rough Guide L-Plate for Q Lock (Side Type)
The jig plate with the Q-lock element attached enables quick and easy replacement. Good workability due to large guide part. Mounts onto the top surfaces of the mother jig for minimal interference with surroundings.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QL-RGLS-26S
QL-RGLS-40S
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
Compatible Q Locking Element Mass
(g)

44.24 €

1 8 Days 3083402013461.2QLTS26138

45.85 €

1 8 Days 34109502514687QLTS40318

Loading...

  1. 1

Basic information

Material SUS304

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360