Rough Guide for Q Lock

Rough Guide for Q Lock
The jig plate with the Q-lock element attached enables quick and easy replacement. Made of MC nylon so does not scratch the jig pallet. As it is located outside the jig, it is easy to attach the jig.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
QL-RG03M
QL-RG07M
QL-RG10M
QL-RG16M
QL-RG19M
QL-RG25M
QL-RG26M
QL-RG32M
QL-RG40M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
D
(mm)
E
(mm)
F
(mm)
G
(mm)
H
(mm)
I
(mm)
J
(mm)
K
(mm)
L
(mm)
Compatible Q Locking Element Mass
(g)

130.55 €

1 6 Days 7089203514.513φ20φ122951--QL(S・H)M03130

135.45 €

1 6 Days 729522341715φ23φ143451.5--QL(S・H)M07150

135.73 €

1 6 Days 7810522361715φ23φ143461.5--QL(S・H)M10180

135.90 €

1 6 Days 8311622401715φ23φ143473--QL(S・H)M16200

86.79 €

1 8 Days 55741525128.5φ14φ82438.5--QLT1960

136.18 €

1 6 Days 8512022401715φ23φ143477--QLHM25230

130.36 €

1 6 Days 7085193514.513φ20φ122946.2611QLT26110

130.81 €

1 6 Days 77112193514.513φ20φ122974.3915.6QLT32160

135.81 €

1 6 Days 7211922341715φ23φ143476.5--QLT40190

Loading...

  1. 1

Basic information

Material MC Nylon

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360