X Coated Ball-End Mill NSB-2X (Part Numbers)

X Coated Ball-End Mill NSB-2X
  • Volume Discount
Ideal for high-precision 3D processing. A universal type for roughing, semi-finishing and finishing

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
NSB-2X-R5
NSB-2X-R5.1
NSB-2X-R5.2
NSB-2X-R5.3
NSB-2X-R5.4
NSB-2X-R5.5
NSB-2X-R5.6
NSB-2X-R5.7
NSB-2X-R5.8
NSB-2X-R5.9
NSB-2X-R6
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
R Precision
(μm)
Manufacturer Code (D) Blade Diameter
(mm)
(γ) Neck Angle
(°)

139.36 €

1 Available 6 Days 515100100.02~-0.0201-00523-0050010-

359.40 €

1 Available 8 Days 5.115110120.02~-0.0201-00523-0051010.29

359.40 €

1 Available 8 Days 5.215110120.02~-0.0201-00523-0052010.49

359.40 €

1 Available 8 Days 5.315110120.02~-0.0201-00523-0053010.69

359.40 €

1 Available 8 Days 5.415110120.02~-0.0201-00523-0054010.89

359.40 €

1 Available 8 Days 5.515110120.02~-0.0201-00523-00550119

359.40 €

1 Available 8 Days 5.615110120.02~-0.0201-00523-0056011.29

359.40 €

1 Available 8 Days 5.715110120.02~-0.0201-00523-0057011.49

359.40 €

1 Available 8 Days 5.815110120.02~-0.0201-00523-0058011.69

359.40 €

1 Available 8 Days 5.915110120.02~-0.0201-00523-0059011.89

210.67 €

1 Available 6 Days 615110120.02~-0.0201-00523-0060012-

Loading...

Basic information

Type Ball work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / Stainless Steel / Aluminum / Copper Number of flutes(sheet) 2
Coating TiCN Machining Application Curved surface / Side / Engraving / R Groove With/Without Torsion Available

Tech Support