Manufacturer part number: PSE11R016SS16-2L
Brand: OSG
Price: 313.10 €
Delivery time: 6 Days
External diameter Dc: 16 mm
Overall Length L/Cutter Height: 150 mm
Shank diameter Ds: 16 mm
Number of flutes: 2 sheet
Underneck length ℓ2: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
PSE11R016SS16-2L
Part Number
|
---|
PSE11R016SS16-2L |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | External diameter Dc (mm) | Overall Length L/Cutter Height (mm) | Shank diameter Ds (mm) | Number of flutes (sheet) | Underneck length ℓ2 (mm) | Tool No. | Cutter outer diameter D1 (mm) | Type | Applicable Chip | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
313.10 € | 1 | 6 Days | 16 | 150 | 16 | 2 | 50 | 7801121 | 16 | 1 | ZDKT11T308SR-GL/ZDKT11T304SR-GM/ZDKT11T308SR-GM/ZDKT11T312SR-GM/ZDKT11T320SR-GM/ZDKT11T330SR-GM/ZDKT11T340SR-GM/ZDKT11T308SR-GR/ZDKT11T304ER-SM/ZDKT11T308ER-SM/ZDKT11T316ER-SM/ZDKT11T302FR-NM/ZDKT11T304FR-NM/ZDHT11T304FR-NM |
Loading...
Machining Application | Plane / Side / Groove | work material | General steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Titanium | Mounting Method | With handle |
---|---|---|---|---|---|
Compatible Tip Material | Carbide Coat / No Carbide Coat |
This page is Phoenix Series Shoulder Cutting Cutters Straight Shank Type, part number PSE11R016SS16-2L.
You can find the detail information about specifications and dimensions on part number PSE11R016SS16-2L.
Configure
Basic Attributes
Type
External diameter Dc(mm)
Overall Length L/Cutter Height(mm)
Shank diameter Ds(mm)
Number of flutes(sheet)
Underneck length ℓ2(mm)
Tool No.
Filter by standard shipping days
Optional Attributes
Part Number |
---|
PSE11R016SS16-2S |
PSE11R018SS16-2L |
PSE11R018SS16-2S |
PSE11R020SS20-2S |
PSE11R020SS20-3L |
PSE11R020SS20-3S |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | External diameter Dc (mm) | Overall Length L/Cutter Height (mm) | Shank diameter Ds (mm) | Number of flutes (sheet) | Underneck length ℓ2 (mm) | Tool No. | Cutter outer diameter D1 (mm) | Type | Applicable Chip |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
260.30 € | 1 | 6 Days | 16 | 90 | 16 | 2 | 25 | 7801100 | 16 | 1 | ZDKT11T308SR-GL/ZDKT11T304SR-GM/ZDKT11T308SR-GM/ZDKT11T312SR-GM/ZDKT11T320SR-GM/ZDKT11T330SR-GM/ZDKT11T340SR-GM/ZDKT11T308SR-GR/ZDKT11T304ER-SM/ZDKT11T308ER-SM/ZDKT11T316ER-SM/ZDKT11T302FR-NM/ZDKT11T304FR-NM/ZDHT11T304FR-NM | ||
367.90 € | 1 | 6 Days | 18 | 150 | 16 | 2 | 25 | 7801122 | 18 | 2 | ZDKT11T308SR-GL/ZDKT11T304SR-GM/ZDKT11T308SR-GM/ZDKT11T312SR-GM/ZDKT11T320SR-GM/ZDKT11T330SR-GM/ZDKT11T340SR-GM/ZDKT11T308SR-GR/ZDKT11T304ER-SM/ZDKT11T308ER-SM/ZDKT11T316ER-SM/ZDKT11T302FR-NM/ZDKT11T304FR-NM/ZDHT11T304FR-NM | ||
363.30 € | 1 | 6 Days | 18 | 90 | 16 | 2 | 25 | 7801116 | 18 | 2 | ZDKT11T308SR-GL/ZDKT11T304SR-GM/ZDKT11T308SR-GM/ZDKT11T312SR-GM/ZDKT11T320SR-GM/ZDKT11T330SR-GM/ZDKT11T340SR-GM/ZDKT11T308SR-GR/ZDKT11T304ER-SM/ZDKT11T308ER-SM/ZDKT11T316ER-SM/ZDKT11T302FR-NM/ZDKT11T304FR-NM/ZDHT11T304FR-NM | ||
293.90 € | 1 | 6 Days | 20 | 100 | 20 | 2 | 30 | 7801101 | 20 | 1 | ZDKT11T308SR-GL/ZDKT11T304SR-GM/ZDKT11T308SR-GM/ZDKT11T312SR-GM/ZDKT11T320SR-GM/ZDKT11T330SR-GM/ZDKT11T340SR-GM/ZDKT11T308SR-GR/ZDKT11T304ER-SM/ZDKT11T308ER-SM/ZDKT11T316ER-SM/ZDKT11T302FR-NM/ZDKT11T304FR-NM/ZDHT11T304FR-NM | ||
353.20 € | 1 | 6 Days | 20 | 160 | 20 | 3 | 60 | 7801123 | 20 | 1 | ZDKT11T308SR-GL/ZDKT11T304SR-GM/ZDKT11T308SR-GM/ZDKT11T312SR-GM/ZDKT11T320SR-GM/ZDKT11T330SR-GM/ZDKT11T340SR-GM/ZDKT11T308SR-GR/ZDKT11T304ER-SM/ZDKT11T308ER-SM/ZDKT11T316ER-SM/ZDKT11T302FR-NM/ZDKT11T304FR-NM/ZDHT11T304FR-NM | ||
309.40 € | 1 | 6 Days | 20 | 100 | 20 | 3 | 30 | 7801115 | 20 | 1 | ZDKT11T308SR-GL/ZDKT11T304SR-GM/ZDKT11T308SR-GM/ZDKT11T312SR-GM/ZDKT11T320SR-GM/ZDKT11T330SR-GM/ZDKT11T340SR-GM/ZDKT11T308SR-GR/ZDKT11T304ER-SM/ZDKT11T308ER-SM/ZDKT11T316ER-SM/ZDKT11T302FR-NM/ZDKT11T304FR-NM/ZDHT11T304FR-NM |