Manufacturer part number: AC-RH60-75-4-25.4
Brand: FUKUDA
Price: 145.94 €
Delivery time: 6 Days
Angle (θ): 60° °
Blade diameter (D): 75 φ mm
Blade width (L): 4 mm
Number of flutes: 22 sheet
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
AC-RH60-75-4-25.4
Part Number
|
---|
AC-RH60-75-4-25.4 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Angle (θ) (°) | Blade diameter (D) (φ mm) | Blade width (L) (mm) | Number of flutes (sheet) | |
---|---|---|---|---|---|---|---|---|
145.94 € | 1 | 6 Days | 60° | 75 | 4 | 22 |
Loading...
Tool Material Type | High-speed steel (SKH51) | Machining Application | V-Groove | Hole Diameter (ø)(φ mm) | 25.4 |
---|---|---|---|---|---|
Torsion Angle (θ)(°) | No torsion | Coating | Non-Coated | Blade width tolerance | ±0.2 |
Angle Tolerance | ±15' | O.D. Tolerance | 0~+1 |
This page is Right-Bladed Single Angle Cutter, part number AC-RH60-75-4-25.4.
You can find the detail information about specifications and dimensions on part number AC-RH60-75-4-25.4.
Configure
Basic Attributes
Type
Angle (θ)(°)
Blade diameter (D)(φ mm)
Blade width (L)(mm)
Number of flutes(sheet)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
AC-RH30-100-5-25.4 |
AC-RH30-100-6-25.4 |
AC-RH30-100-8-25.4 |
AC-RH60-75-6-25.4 |
AC-RH60-75-8-25.4 |
AC-RH65-100-10-25.4 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Angle (θ) (°) | Blade diameter (D) (φ mm) | Blade width (L) (mm) | Number of flutes (sheet) |
---|---|---|---|---|---|---|---|---|
237.66 € | 1 | 6 Days | 30° | 100 | 5 | 28 | ||
237.86 € | 1 | 6 Days | 30° | 100 | 6 | 28 | ||
257.63 € | 1 | 6 Days | 30° | 100 | 8 | 28 | ||
142.03 € | 1 | 6 Days | 60° | 75 | 6 | 22 | ||
152.64 € | 1 | 6 Days | 60° | 75 | 8 | 22 | ||
282.22 € | 1 | 6 Days | 65° | 100 | 10 | 28 |