Carbide Solid Mini Long Angular, Twin Blade (CSMST2-P3-5)

Carbide Solid Mini Long Angular, Twin Blade CSMST2-P3-5

Product Details:

Manufacturer part number: CSMST2-P3-5

Brand: EIKOSHA

Price: 99.10

Delivery time: 6 Days


Technical Data:

blade diameter: 3 mm

Blade Length: 2 mm

Single corner: 5 °

R: -

Neck diameter: 2.5 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CSMST2-P3-5

Part Number
CSMST2-P3-5
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter
(mm)
Blade Length
(mm)
Single corner
(°)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)

99.10 €

1 6 Days 325-2.54504

Loading...

  1. 1

Basic information

Number of flutes 2 Material Carbide blade shape Right blade right torsion
Torsion Angle degree 15° Shank tolerance -0.009~0 Angle Tolerance ±30′
R Tolerance ±0.05

This page is Carbide Solid Mini Long Angular, Twin Blade, part number CSMST2-P3-5.
You can find the detail information about specifications and dimensions on part number CSMST2-P3-5.

Variation of this product

Part Number
CSMST2-P10-15
CSMST2-P10-15-0.3
CSMST2-P10-15-0.5
CSMST2-P3-5-0.3
CSMST2-P3-5-0.5
CSMST2-P4-10
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter
(mm)
Blade Length
(mm)
Single corner
(°)
R Neck diameter
(mm)
Neck length
(mm)
Overall Length
(mm)
shank diameter
(mm)

212.93 €

1 6 Days 10615-6.577010

234.11 €

1 6 Days 9.826150.36.577010

234.11 €

1 6 Days 9.76150.56.577010

108.45 €

1 6 Days 2.95250.32.54504

108.45 €

1 6 Days 2.91250.52.54504

118.41 €

1 6 Days 42.510-34504

Tech Support