Epoch G Turbo 2-Flute HGOF2□□□-□□-TH (HGOF2050-12-TH)

Epoch G Turbo 2-Flute HGOF2□□□-□□-TH HGOF2050-12-TH

Product Details:

Manufacturer part number: HGOF2050-12-TH

Brand: HITACHI TOOL

Price: 137.49

Delivery time: 6 Days


Technical Data:

Blade diameter (D): 5 φ

R Size: 1.2 mm

Blade length (ℓ): 7.5 mm

Overall Length (L): 60 mm

Shank diameter (d): 6 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

HGOF2050-12-TH

Part Number
HGOF2050-12-TH
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade diameter (D)
(φ)
R Size
(mm)
Blade length (ℓ)
(mm)
Overall Length (L)
(mm)
Shank diameter (d)
(mm)
Underneck length (ℓ1)
(mm)
Shank diameter tolerance
(mm)
Neck diameter D1
(mm)
Type

137.49 €

1 6 Days 51.27.5606150~-0.0054.7A

Loading...

  1. 1

Basic information

work material General steel / Quenched and tempered steel / High hardness steel –HRC55 / High hardness steel –HRC60 / High hardness steel –HRC65 / Stainless Steel / Aluminum / Titanium / Copper Number of flutes(sheet) 2 Type Radius
Machining Application Plane / Side / Groove / Plunging (Z feed) Coating ATH/TH/AT Coating R Precision(μm) 0.01~-0.01
O.D. Tolerance(mm) 0~-0.03 Coating Details TH coat

Tech Support