Cut-Off Wheel TwinZer

Cut-Off Wheel TwinZer

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount
[Features]
· High-performance grindstone with smooth and sharp cutting due to a special manufacturing method.
· Double-sided reinforcement achieves excellent safety and durability.
[Applications]
· For cutting general steel, angle, channel, cylindrical rods, pipe rods, etc.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
RA-305WZ
RA-355WZ
RA-405WZ
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Particle Size
(#)
Outer Diameter
(mm)
Blade thickness
(mm)
Max. Rotational Speed
(rpm)
Trusco Code Mass
(g)

28.59 €

10 Available 6 Days 363052.85010157-6518450

37.61 €

10 Available 6 Days 363552.94300215-1073670

45.64 €

10 Available 6 Days 3040533700215-1081930

Loading...

  1. 1

Basic information

Product Type Flat Work material General steel Abrasive material A / WA / Z
Hardness T Internal Diameter(mm) 25.4 Number Contained In A Packet(sheet) 10
Tool Used Grindstone cutting machine Application For cutting general steel, angle, channel, cylindrical rods, pipe rods, etc. Features High performance cutting wheel specially manufactured for sharp and smooth cutting
Features 1 Double-Sided Reinforcement for Excellent Safety and Durability

Tech Support