TP Type Container

TP Type Container

Click on this image to zoom in.

Click on this image to zoom in.

  • TP-131-GN
  • TP331H
  • TP342B
  • TP342H
  • TP-131-GY
  • TP-131-Y
  • TP331FB
  • TP332FB
  • TP332FH
  • TP332B
  • Volume Discount
A TP standard module container.
[Features]
· Can be stacked.
· Can be stacked in a variety of sizes (TP standard) and combinations.
[Applications]
· Optimal for storing and transporting automotive parts.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TP-131-GN

Part Number
TP-131-GN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
External Shape Width
(mm)
External Shape Depth
(mm)
Capacity
(L)
Color Details Type Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Applicable Card Inserter (sold separately) Trusco Code Mass
(g)
Amount Of Content

18.41 €

6 Available 6 Days 3351684Green-29012380TP-110501-28053901 pc.

Loading...

  1. 1

Basic information

External Height(mm) 103 Product Type Box type container Material (Main Body) Polypropylene (PP)
Amount Of Content 1 pc.

This page is TP Type Container, part number TP-131-GN.
You can find the detail information about specifications and dimensions on part number TP-131-GN.

Variation of this product

Part Number
TP-111-GY
TP-131-GY
TP-131-Y
TP331FH
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
External Shape Width
(mm)
External Shape Depth
(mm)
Capacity
(L)
Color Details Type Effective inside dimension: frontage
(mm)
Effective inside dimension: depth
(mm)
Effective inside dimension: height
(mm)
Applicable Card Inserter (sold separately) Trusco Code Mass
(g)
Amount Of Content

10.26 €

12 Available 6 Days 1681682Gray-12312390-501-2783210-

18.41 €

6 Available 7 Days 3351684Gray-29012380TP-110501-2813390-

18.41 €

6 Available 6 Days 3351684Yellow-29012380TP-110501-2821390-

32.23 €

5 Available 6 Days 3353358GrayFlat Bottom Type29029080TP-110304-2219770-

Tech Support