Manufacturer part number: TCP-50
Brand: TRUSCO NAKAYAMA
Price: 23.87 €
Delivery time: 6 Days
Capacity: 50 L
Vertical: 700 mm
Horizontal: 900(510) mm
Thickness: 0.010 mm
Trusco Code: 392-6036
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TCP-50
Part Number
|
---|
TCP-50 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Capacity (L) | Vertical (mm) | Horizontal (mm) | Thickness (mm) | Trusco Code | Mass (g) | Amount Of Content | |
---|---|---|---|---|---|---|---|---|---|---|---|---|
23.87 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 50 | 700 | 900(510) | 0.010 | 392-6036 | 600 | 1 Bag (50 Sheets) |
Loading...
Color | White | Product Type | Folding container | Other | Option |
---|---|---|---|---|---|
Details Type | Inner Bag for Oricon | Detailed colors | Transparency | Features | Can be used as an inner bag of containers, etc. for cleaner use. Can also be used to prevent contamination of stored items. Can be used to cover the top of the container and various other uses. Has a gusset attached to make setting bags easy. |
Amount Of Content | 1 Bag (50 Sheets) |
This page is Inner Bag for Oricon, part number TCP-50.
You can find the detail information about specifications and dimensions on part number TCP-50.
Configure
Basic Attributes
Type
Capacity(L)
Vertical(mm)
Horizontal(mm)
Thickness(mm)
Trusco Code
Amount Of Content
Filter by standard shipping days
Optional Attributes
Part Number |
---|
TCP-75 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Capacity (L) | Vertical (mm) | Horizontal (mm) | Thickness (mm) | Trusco Code | Mass (g) | Amount Of Content |
---|---|---|---|---|---|---|---|---|---|---|---|---|
38.95 € | 50 Pieces Per Package | 1 pack | Available | 6 Days | 75 | 950 | 1150(690) | 0.15 | 392-6044 | 557 | - |