Corner Wrench U (CW-350)

Corner Wrench U CW-350

Click on this image to zoom in.

Click on this image to zoom in.

  • Volume Discount

Product Details:

Manufacturer part number: CW-350

Brand: MCC CORPORATION

Price: 99.33

Delivery time: 6 Days


Technical Data:

Grippable Tube (Nominal Size): 15~40A mm

Grippable Tube (O.D.): 21~51 mm

Overall Length: 350 mm

Trusco Code: 367-2727

Mass: 1200 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

CW-350

Part Number
CW-350
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

99.33 €

1 Available 6 Days 15~40A21~51350367-27271200

Loading...

  1. 1

Basic information

Product Type Corner Wrench Application For zinc plating steel pipe (white pipe) tightening. Features In addition to the pipe wrench function, it is ideal for plumbing work in tight spaces such as corners and trenches.

This page is Corner Wrench U, part number CW-350.
You can find the detail information about specifications and dimensions on part number CW-350.

Variation of this product

Part Number
CW-250
CW-300
CW-450
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Trusco Code Mass
(g)

70.46 €

1 Available 6 Days 8~25A13~35250367-2701590

90.37 €

1 Available 6 Days 10~32A16~44300367-2719920

101.80 €

1 Available 6 Days 25~50A33~70450367-27351900

Tech Support