4-Head Tube Bender

4-Head Tube Bender
  • Volume Discount
[Features]
· Made from glass fiber reinforced plastic.
· Bending angle: 0-180°.
· A single unit can handle 4 sizes of bending.
· Ideal for bending tubes when installing an automotive air conditioner.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TB5681

Part Number
TB5681
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

100.00 €

1 Available 5 Days

Loading...

  1. 1

Basic information

Unit of representation For Millimeter Type Applicable Pipe Dia. 5、6、8、10 Bending radius R 16.0mm、23.5mm
Dimension Left Hand(mm) 265 Dimension Right Hand(mm) 242 Mass(kg) 0.40
Bending Angle(°) 0~180 Application Ideal for bending tubes when installing an automotive air conditioner. For bending soft copper and aluminum pipes. Overall Length(mm) 265

This page is 4-Head Tube Bender, part number TB5681.
You can find the detail information about specifications and dimensions on part number TB5681.

Tech Support