Aluminum Pipe Wrench for Corners, for Both Galvanized Pipes and Coated Tubes

Aluminum Pipe Wrench for Corners, for Both Galvanized Pipes and Coated Tubes
  • Volume Discount
[Features]
· Light, sturdy aluminum main body.
· Suitable for a wide range of applications, with second-cut teeth fitting both white pipe and cladding tube.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
CPA250M
CPA300M
CPA350M
CPA450M
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Grippable Tube (Nominal Size)
(mm)
Grippable Tube (O.D.)
(mm)
Overall Length
(mm)
Mass
(g)

99.88 €

1 Available 5 Days 1/4~1B(8~25A)13~40251400

84.05 €

1 Available 5 Days 3/8~1 1/4B(10~32A)15~46301600

90.71 €

1 Available 5 Days 1/2~1 1/2B(15~40A)20~54351700

133.59 €

1 Available 5 Days 1~2B(25~50A)30~654511200

Loading...

  1. 1

Basic information

Product Type Pipe wrench (Aluminum) Supplement 1 The product is intended for a wide range of applications, with the tooth of the second cut suitable for both white and cladding tubes.

Tech Support