Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
TSB-280-20
A(mm) | 280 | B(mm) | 60 | C(mm) | 30 |
---|---|---|---|---|---|
D(mm) | 175 | H(mm) | 21 | Material | S50C |
Features | Used when you clamp workpiece by T slots and set stud bolt where no slot is present. | Hardness | HRC35° | Mass(g) | 2900 |
E(mm) | 80 | F(mm) | 30 | G(mm) | 30 |
R(mm) | M20P=2.5 |