Rotatable T-slot Nut (2016-RTN)

Rotatable T-slot Nut 2016-RTN
  • Volume Discount

Product Details:

Manufacturer part number: 2016-RTN

Brand: NEW STRONG

Price: 22.98

Delivery time: 6 Days


Technical Data:

A: 31.7 mm

B: 11.9 mm

C: 19 mm

L: 19.5 mm

Table Slot Distance: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

2016-RTN

Part Number
2016-RTN
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
L
(mm)
Table Slot Distance
(mm)
Bolt Used Mass
(g)
T
(mm)

22.98 €

1 6 Days 31.711.91919.520164419.0

Loading...

  1. 1

Basic information

Material S45C Hardening HRC-30 Finishing Black oxide finish

This page is Rotatable T-slot Nut, part number 2016-RTN.
You can find the detail information about specifications and dimensions on part number 2016-RTN.

Variation of this product

Part Number
1412-RTN
1612-RTN
1614-RTN
2018-RTN
2218-RTN
2220-RTN
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
A
(mm)
B
(mm)
C
(mm)
L
(mm)
Table Slot Distance
(mm)
Bolt Used Mass
(g)
T
(mm)

13.12 €

1 Available 10 Days 22.28.715.813.514122313.8

16.92 €

1 Available 8 Days 25.48.715.815.516123015.8

17.68 €

1 12 Days 25.48.715.815.516143015.8

23.67 €

1 Available 6 Days 31.711.91919.520184419.0

22.86 €

1 Available 6 Days 3613.825.421.522186221.7

24.74 €

1 Available 10 Days 3613.825.421.522206221.7

Tech Support