Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
3960-2-150
Tip standards | Phillips (+) | Tip size / Phillips (+) | No. 2 | Shaft length L (mm) | 150 |
---|---|---|---|---|---|
Single Product/Set Classification | Single Item | Shaft type | Round | Magnet | Available |
Shaft through | N/A | Bolster | N/A | Grip Type | Rubber |
Overall Length(mm) | 269 | Trusco Code | 395-9325 | Features | Special tip shape turns broken screws. |
Specifications | Full body hardened | Specifications, blade tip | With Magnet | Mass(g) | 125 |