Chisel (Flat / Long) (820-3)

Chisel (Flat / Long) 820-3

Product Details:

Manufacturer part number: 820-3

Brand: PB SWISS TOOLS

Price: 24.01

Delivery time: 5 Days


Technical Data:

Blade Width: 10 mm

Overall Length: 250 mm

Waist size: 8

Mass: 96 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

820-3

Part Number
820-3
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Blade Width
(mm)
Overall Length
(mm)
Waist size Mass
(g)

24.01 €

1 5 Days 10250896

Loading...

  1. 1

Basic information

Note The striking head has been subjected to electrical induction quenching treatment according to ISO, DIN standard, therefore safety has been improved. The body is chrome-plated, easy to grip, and has a finish that is pleasant to the eye.

This page is Chisel (Flat / Long), part number 820-3.
You can find the detail information about specifications and dimensions on part number 820-3.

Variation of this product

Part Number
820-1
820-10
820-2
820-4
820-5
820-6
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Blade Width
(mm)
Overall Length
(mm)
Waist size Mass
(g)

19.03 €

1 10 Days 82006.550

49.55 €

1 5 Days 2030016524

20.53 €

1 5 Days 82506.564

26.66 €

1 5 Days 103008116

28.40 €

1 5 Days 1225010151

31.14 €

1 5 Days 1230010180

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360