1/4" HEX Bit Set (Part Numbers)

1/4" HEX Bit Set
Long-life hex screwdriver bit set that fits the screws optimally.
[Features]
· Well balanced between excellent toughness and hardness. The color coding by screw type improves tool listing.
· This precision bit is compatible with various screws. Case included.
· It does not require choosing among various hardness and coating tools, and makes tool storage easier.
· The colored plasma coating provides excellent corrosion resistance.
· Handling the daily handcrafting needs of artisans and industry.
· Insertion angle 1/4" (6.35 mm).
[Applications]
· Conveniently compatible with various screws.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C6-990

Part Number
C6-990
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?

139.89 €

1 5 Days

Loading...

  1. 1

Basic information

Tip Type Combination shank diameter(mm) 6.35 Single Product Set Product Set Product
Tip size / Phillips (+) No. 1 / No. 2 / No. 3 Tip size / flathead (-) blade width (mm) 4 / 8 Presence of magnet at the blade tip N/A
Whether there is a double-end function N/A Tip size / flathead (-) blade thickness (mm) 0.6 / 1.2 Set Content Flathead Bits (C6-100-2/3/4/5), Phillips Bits (C6-190-1/2/3), Pozidriv Bits (C6-192-1/2/3), Hex Bits (C6-210-2.5/3/4/5/6), Hexalobular Bit (C6-400-9/27/40 x 1 Each, C6-400-10/15/30 x 2 Each, C6-400-20/25 x 3 Each), Bit Holder (451M-C6)
Note ● 30-piece set ● Bit holder (451M-C6) included

This page is 1/4" HEX Bit Set, part number C6-990.
You can find the detail information about specifications and dimensions on part number C6-990.

Tech Support