Manufacturer part number: ACD-0110
Brand: ATOM
Price: 20.99 €
Delivery time: 6 Days
Diameter φD: 1.1 mm
Blade length ℓ: 15 mm
Overall Length L: 40 mm
shank d: 1.1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
ACD-0110
Part Number
|
---|
ACD-0110 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Diameter φD (mm) | Blade length ℓ (mm) | Overall Length L (mm) | shank d (mm) | |
---|---|---|---|---|---|---|---|---|
20.99 € | 1 | Available | 6 Days | 1.1 | 15 | 40 | 1.1 |
Loading...
work material | Aluminum | Tool Material Type | Carbide | Shank Type | Straight Shank |
---|---|---|---|---|---|
Coating Y/N | N/A | Coating Type | Non-Coated | With/without Oil Hole | N/A |
tip angle(°) | 130 | Torsion(°) | 40 | Blade diameter tolerance(mm) | +0~-0.01 |
Thinning | X Type |
This page is MAXAL Drill for Aluminum, part number ACD-0110.
You can find the detail information about specifications and dimensions on part number ACD-0110.
Configure
Basic Attributes
Type
Diameter φD(mm)
Blade length ℓ(mm)
Overall Length L(mm)
shank d(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
ACD-0100 |
ACD-0120 |
ACD-0130 |
ACD-0140 |
ACD-0150 |
ACD-0160 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Diameter φD (mm) | Blade length ℓ (mm) | Overall Length L (mm) | shank d (mm) |
---|---|---|---|---|---|---|---|---|
22.98 € | 1 | Available | 6 Days | 1 | 15 | 40 | 1 | |
20.99 € | 1 | Available | 6 Days | 1.2 | 15 | 40 | 1.2 | |
20.99 € | 1 | Available | 6 Days | 1.3 | 16 | 40 | 1.3 | |
20.99 € | 1 | Available | 6 Days | 1.4 | 16 | 40 | 1.4 | |
22.98 € | 1 | Available | 6 Days | 1.5 | 16 | 40 | 1.5 | |
27.87 € | 1 | Available | 6 Days | 1.6 | 18 | 40 | 1.6 |