Gas Pipe Solid Die Taper NPT

Gas Pipe Solid Die Taper NPT
  • Promotional pricing ends 30/11/2024
  • Volume Discount
[Features]
Threads (dies) for machining external threads for American pipes in gas pipelines.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
GGNT02L
GJNT04O
GJNT06O
GJNT08Q
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw size (Nominal) Pitch, Number of Threading
(mm)
Outer Diameter
(mm)

31.48 €

22.04 €

1 Available Same day

Stock

NPT1/82725

54.88 €

38.42 €

1 Available Same day

Stock

NPT1/41838

69.31 €

1 8 Days NPT3/81838

53.67 €

37.57 €

1 Same day

Stock

NPT1/21438

Loading...

  1. 1

Basic information

Work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) / High Carbon Steel (C with a content over 0.45%) / Tool Steel (Before SKD Hardening) / Steel casting (SC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Copper (Cu) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) / Aluminum Rolled Material (AL) / Aluminum Alloy Casting (AC, ADC) / Zinc Alloy Casting (ZDC) Tap Type Die Material Details SKS

Tech Support