FONBC Coolant Collet (FONBC20-9.5AA)

FONBC Coolant Collet FONBC20-9.5AA

Product Details:

Manufacturer part number: FONBC20-9.5AA

Brand: BIG KAISER

Price: 62.00

Delivery time: 9 Days


Technical Data:

Retainable blade diameter: 9.4~9.5 mm

B: 38 mm

φA: 28.5 mm

Maximum Gripping Diameter: 9.5 mm

Compatible Main Body Size: 20 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

FONBC20-9.5AA

Part Number
FONBC20-9.5AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
B
(mm)
φA
(mm)
Maximum Gripping Diameter
(mm)
Compatible Main Body Size
(mm)
Compatible Baby Chuck

62.00 €

1 9 Days 9.4~9.53828.59.520MEGA20N/NBS20

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Coolant System Center Through (Blade Through) Features It is an ideal collet for internal lubricating use of edged tools with oil holes such as oil hole drills.
Specifications Supports Coolant Pressure of 7 MPa. For Mega New Baby Chuck / New Baby Chuck Class AA

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360