New Baby Collet (NBC6-4.5-AA)

New Baby Collet NBC6-4.5-AA
  • Promotional pricing ends 31/12/2024
  • Volume Discount

Product Details:

Manufacturer part number: NBC6-4.5-AA

Brand: BIG KAISER

Price: 51.08

Delivery time: 7 Days


Technical Data:

Retainable blade diameter: 4.25~4.50 mm

B: 14 mm

φA: 9.5 mm

Maximum Gripping Diameter: 4.5 mm

Compatible Main Body Size: 6 mm


  • Stock

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NBC6-4.5-AA

Part Number
NBC6-4.5-AA
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
B
(mm)
φA
(mm)
Maximum Gripping Diameter
(mm)
Compatible Main Body Size
(mm)
Compatible Baby Chuck Shrinkage allowance
(φ)

51.08 €

1 7 Days 4.25~4.50149.54.56MEGA6N/NBS60.25

Loading...

  1. 1

Basic information

Product Category Attachments/Accessories Features The world-class runout accuracy of 1 μm at the nose demonstrates an outstanding power even at super high speed rotation. Specifications For Mega New Baby Chuck / New Baby Chuck
Runout accuracy (nose) Within 1 μm Runout accuracy (4D edge) Within 3 µm Class AA

This page is New Baby Collet, part number NBC6-4.5-AA.
You can find the detail information about specifications and dimensions on part number NBC6-4.5-AA.

Variation of this product

Part Number
NBC10-2.5-AA
NBC10-2.75-AA
NBC10-3.0-AA
NBC6-4.75-AA
NBC6-5.0-AA
NBC6-5.25-AA
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Retainable blade diameter
(mm)
B
(mm)
φA
(mm)
Maximum Gripping Diameter
(mm)
Compatible Main Body Size
(mm)
Compatible Baby Chuck Shrinkage allowance
(φ)

56.42 €

1 5 Days 2.25~2.52716.52.510MEGA10N/NBS100.25

56.42 €

1 7 Days 2.5~2.752716.52.7510MEGA10N/NBS100.25

48.61 €

1 5 Days 2.75~3.02716.5310MEGA10N/NBS100.25

47.74 €

1 11 Days 4.50~4.75149.54.756MEGA6N/NBS60.25

47.74 €

1 11 Days 4.75~5.00149.556MEGA6N/NBS60.25

47.74 €

1 11 Days 5.00~5.25149.55.256MEGA6N/NBS60.25

Tech Support