New Baby Chuck (ST20-NBS8-100)

New Baby Chuck ST20-NBS8-100

Product Details:

Manufacturer part number: ST20-NBS8-100

Brand: BIG KAISER

Price: 116.00

Delivery time: 7 Days


Technical Data:

Retainable blade diameter: 0.5 ~ 8 mm

φD1: 25 mm

L: 126 mm

Blade adjustment amount H: 23~42 mm

L1: 100 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

ST20-NBS8-100

Part Number
ST20-NBS8-100
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
φD1
(mm)
L
(mm)
Blade adjustment amount H
(mm)
L1
(mm)
Shank Diameter / Shank No. Mass
(g)
φD2
(mm)
φD3
(mm)

116.00 €

1 7 Days 0.5 ~ 82512623~42100ST2029024.520

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Features It enables easy tool layout with a horizontal machining center where workpieces and jigs often interfere.

Tech Support