15T / S20T Super G1 Chuck (S20T-SGC8-60P1)

15T / S20T Super G1 Chuck S20T-SGC8-60P1

Product Details:

Manufacturer part number: S20T-SGC8-60P1

Brand: YUKIWA SEIKO

Price: 246.50

Delivery time: 6 Days


Technical Data:

Retainable blade diameter: 1.0~8.0 mm

Holder Length L: 60 mm

Nut Outer Diameter D: 26 mm

Full length L1: 85 mm

Taper: S20T 7/24 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

S20T-SGC8-60P1

Part Number
S20T-SGC8-60P1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Taper
(mm)
Mass
(g)
Supported collets Supported wrenches Included pull-stud bolt shank Wrench Hook Width H
(mm)
Length adjustable screw g
(mm)
Length adjustment screw max
(mm)

246.50 €

1 6 Days 1.0~8.0602685S20T 7/24230SG8FS26P1S20T21M10 x 1.543

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360