BT40 Super G1 Chuck (BT40-SGC6-60)

BT40 Super G1 Chuck BT40-SGC6-60

Product Details:

Manufacturer part number: BT40-SGC6-60

Brand: YUKIWA SEIKO

Price: 242.09

Delivery time: 6 Days


Technical Data:

Retainable blade diameter: 1.0~6.0 mm

Holder Length L: 60 mm

Nut Outer Diameter D: 20 mm

Full length L1: 125.4 mm

Mass: 1100 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT40-SGC6-60

Part Number
BT40-SGC6-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Mass
(g)
Supported collets Supported wrenches Length adjustment screw Length adjustable screw g
(mm)
Length adjustment screw ℓ max
(mm)
Coolant Seal Screw

242.09 €

1 6 Days 1.0~6.06020125.41100SG6FS20APM6M8×0.7536CSH6

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT40
Taper(mm) BT40 7/24

Tech Support