BT30EY Chuck (BT30-EYC11-60)

BT30EY Chuck BT30-EYC11-60

Product Details:

Manufacturer part number: BT30-EYC11-60

Brand: YUKIWA SEIKO

Price: 217.18

Delivery time: 6 Days


Technical Data:

Retainable blade diameter: 0.5~7.0 mm

Holder Length L: 60 mm

Nut Outer Diameter D: 23 mm

Full length L1: 108.4 mm

Mass: 450 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BT30-EYC11-60

Part Number
BT30-EYC11-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Retainable blade diameter
(mm)
Holder Length L
(mm)
Nut Outer Diameter D
(mm)
Full length L1
(mm)
Mass
(g)
Supported collets Supported wrenches Included pull-stud bolt Length adjustable screw g
(mm)
Length adjustment screw ℓ max
(mm)

217.18 €

1 6 Days 0.5~7.06023108.4450EY11FS22NAM8×0.7535

Loading...

  1. 1

Basic information

Product Category Main Body Applicable Manufacturing Machinery (main unit) Machining Centers Spindle types BT30
Taper(mm) BT30 7/24 Features 1 Screw size g is a Yukiwa Seiko special screw. Set screws, etc., available on the market cannot be installed.

Tech Support