Dial Type Torque Wrench, Basic Type (DB420N)

Dial Type Torque Wrench, Basic Type DB420N

Click on this image to zoom in.

Click on this image to zoom in.

  • DB100N,
  • DBE700N
  • DB12N4
  • Volume Discount

Product Details:

Manufacturer part number: DB420N

Brand: TOHNICHI MFG

Price: 457.51

Delivery time: 6 Days


Technical Data:

Torque adjustment range: 40.0~420.0 N・m

Insertion Angle: 19.05 mm

Minimum graduation: 5 N・M

Overall Length: 890 mm

Details Type: -


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

DB420N

Part Number
DB420N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Torque adjustment range
(N・m)
Insertion Angle
(mm)
Minimum graduation
(N・M)
Overall Length
(mm)
Details Type Trusco Code Mass
(g)
Features Specifications Application

457.51 €

1 Available 6 Days 40.0~420.019.055890-158-02722500Worker fatigue decreases due to having fewer irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".-For inspection and tightening.

Loading...

  1. 1

Basic information

Product Type Dial Type Load direction Left/Right Torque Precision(±%) 3
Main body: option Main Body

This page is Dial Type Torque Wrench, Basic Type, part number DB420N.
You can find the detail information about specifications and dimensions on part number DB420N.

Variation of this product

Part Number
DB100N
DB200N
DB3N4
DB50N
DBE1000N
DBE1400N
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Torque adjustment range
(N・m)
Insertion Angle
(mm)
Minimum graduation
(N・M)
Overall Length
(mm)
Details Type Trusco Code Mass
(g)
Features Specifications Application

275.44 €

1 Available 6 Days 10.0~100.012.71400-157-9819700Worker fatigue decreases due to having fewer irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".-For inspection and tightening.

218.62 €

1 6 Days 20.0 to 200.012.72500-157-98271000Worker fatigue decreases due to having fewer irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".-For inspection and tightening.

241.37 €

1 Available 9 Days 0.3~3.06.350.05205-321-2068400Worker fatigue decreases due to having fewer irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".-For inspection and tightening.

263.22 €

1 Available 6 Days 5.0~50.09.530.5320-157-9801600Worker fatigue decreases due to having fewer irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".-For inspection and tightening.

1,062.69 €

1 9 Days 100.0~1000.025.4101490-238-62676400Worker fatigue decreases due to having fewer irregular shapes compared to plates. Dial scale can be rotated, so the indicator can be set to the configured torque and completed with "0".-For inspection and tightening.

1,245.85 €

1 9 Days 200~140025.4201740DBE Type-8600Dial direct-reading type. Wide range, light weight, high-precision, and easy-to-read large scale.With Extension Handle / with NeedleFor Inspection and Precision Tightening

Tech Support