Manufacturer part number: CSRM0099
Brand: OKAZAKI SEIKO
Price: 28.49 €
Delivery time: Same day
Tool Diameter: 0.99 mm
Groove Length: 12 mm
Number of flutes NT: 4
Chamfer length: 0.3 mm
Overall Length L: 50 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
CSRM0099
Part Number
|
---|
CSRM0099 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) | |
---|---|---|---|---|---|---|---|---|---|---|
28.49 € 19.94 € | 1 | Available |
Same day
Stock | 0.99 | 12 | 4 | 0.3 | 50 | 1 |
Loading...
Shank Type | Straight Shank | work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Die Steel / Alloy Steel | Coating Y/N | N/A |
---|---|---|---|---|---|
Groove Shape | Straight | Base Blade Y/N | N/A | Tool Material Type | Carbide |
Diameter tolerance | 0~+0.005 | Tip chamfer angle | 30° |
This page is CSRM Short Carbide Reamer (Straight Shank) (Hundredths Range), part number CSRM0099.
You can find the detail information about specifications and dimensions on part number CSRM0099.
Configure
Stock
Basic Attributes
Type
Tool Diameter(mm)
Groove Length(mm)
Number of flutes NT
Chamfer length(mm)
Overall Length L(mm)
Handle Diameter D(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
CSRM0136 |
CSRM01995 |
CSRM0202 |
CSRM0300 |
CSRM0301 |
CSRM0399 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Tool Diameter (mm) | Groove Length (mm) | Number of flutes NT | Chamfer length (mm) | Overall Length L (mm) | Handle Diameter D (mm) |
---|---|---|---|---|---|---|---|---|---|---|
23.85 € | 1 | Available | 8 Days | 1.36 | 15 | 4 | 0.3 | 50 | 1.5 | |
31.56 € | 1 | Available | 8 Days | 1.995 | 18 | 4 | 0.3 | 50 | 2 | |
25.39 € | 1 | 8 Days | 2.02 | 20 | 4 | 0.3 | 50 | 2.5 | ||
33.88 € | 1 | 8 Days | 3 | 27 | 4 | 0.5 | 60 | 3 | ||
43.67 € | 1 | Available | 8 Days | 3.01 | 27 | 4 | 0.5 | 60 | 3.5 | |
45.42 € | 1 | Available | 8 Days | 3.99 | 27 | 4 | 0.5 | 60 | 4 |