KTC Socket Wrench Set (Square Socket 9.5 mm)

KTC Socket Wrench Set (Square Socket 9.5 mm)

Click on this image to zoom in.

Click on this image to zoom in.

  • TB308
  • TB317X
  • TB3L11X
  • Volume Discount
[Features]
It is ideal for the maintenance of automobile and machinery.
Set content tailored to users' needs, layout aimed at usability.
The tray is a tough and durable resin-molded product difficult to break.
[Use]
It is ideal for the maintenance of automobile and machinery.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TB3L11X
TB3X20
TB308
TB308X
TB312X
TB317X
TB318
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Socket shape Width across flat dimension (S Measurement) Set Contents (Items) Trusco Code Socket Handle Contents Mass
(g/Set)

350.66 €

1 6 Days Hexagonal/Double Hex/Joints6 ~ 2217307-3459Hexagon Deep: 6, 8, 10, 11, 12, Double Hex Deep: 13, 14, 15, 17, 19, 22Ratchet Handle, Spinner Handle, Extension Bar (30, 75), Oscillating Extension Bar (50), Universal Joint4000

393.93 €

1 Available 6 Days Hexagonal/Double Hex/Joints5.5 ~ 2226307-3467Hexagon: 5.5, 7, 8, 10, 12, Double Hex: 13, 14, 15, 17, 19, Hexagon Deep: 7, 8, 10, 12, Double Hex Deep: 13, 14, 15, 17, 19, 22Ratchet Handle, Spinner Handle, Extension Bar (30, 75), Oscillating Extension Bar (50), Universal Joint4300

179.67 €

1 Available 6 Days Hexagon/Joints7 ~ 1912307-33946 Sq.: 7, 8, 10, 12, 13, 14, 17, 19Ratchet Handle, Extension Bar (50, 100), Universal Joint1700

175.79 €

1 Available 6 Days Hexagonal/Double Hex/Joints7 ~ 1912307-3408Hexagon: 7, 8, 10, 12, Double Hex: 13, 14, 17, 19Ratchet Handle, Extension Bar (50, 100), Universal Joint1700

303.01 €

1 6 Days Hexagonal/Double Hex/Joints5.5 ~ 2219307-3416Hexagon: 5.5, 7, 8, 10, 12, Double Hex: 13, 14, 15, 17, 19, 21, 22Ratchet Handle, Spinner Handle, Extension Bar (75, 150, 270), Oscillating Extension Bar (50), Universal Joint3800

336.58 €

1 6 Days Hexagonal/Double Hex/Joints5.5 ~ 2225307-3432Hexagon: 5.5, 6, 7, 8, 9, 10, 11, 12, Double Hex: 13, 14, 15, 16, 17, 19, 20, 21, 22Ratchet Handle, Spinner Handle, Extension Bar (30, 75, 150, 270), Oscillating Extension Bar (50), Universal Joint3900

343.12 €

1 6 Days Hexagon/Joints5.5 ~ 2226307-34416 Sq.: 5.5, 6, 7, 8, 9, 10, 11, 12, 13, 14, 15, 16, 17, 18, 19, 20, 21, 22Ratchet Handle, Spinner Handle, Extension Bar (30, 75, 150, 270), Oscillating Extension Bar (50), Universal Joint4000

Loading...

  1. 1

Basic information

Single Product/Set Classification Set Product Application For handwork Insertion Angle (Shaft measurement when electric drill is involved) (mm) 9.5
Accessory Socket Holder Features Ideal for maintenance of machinery and equipment Layout designed with user-friendliness in mind to meet the needs of the user. The tray is difficult to break, made from a sturdy and durable resin mold.

Tech Support