Manufacturer part number: BP4-09P
Brand: KTC(KYOTO TOOL)
Price: 13.04 €
Delivery time: 6 Days
Width across flat dimension (S Measurement): 9
Overall length (L dimension): 33.5 mm
Trusco Code: 307-9376
Mass: 68 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BP4-09P
Single Product/Set Classification | Single Item Socket | Application | For Impact | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 12.7 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Accessory | Pin, Ring | Features | AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed. |
This page is Impact Wrench Socket (Insertion Angle 12.7 mm) With Pin / Ring, part number BP4-09P.
You can find the detail information about specifications and dimensions on part number BP4-09P.
Configure
Basic Attributes
Type
Width across flat dimension (S Measurement)
Overall length (L dimension)(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BP4-08P |
BP4-10P |
BP4-11P |
BP4-12P |
BP4-13P |
BP4-14P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
13.01 € | 1 | Available | 6 Days | 8 | 33 | 307-9368 | 65 | |
13.04 € | 1 | Available | 6 Days | 10 | 34 | 307-9384 | 68 | |
13.09 € | 1 | Available | 6 Days | 11 | 34.5 | 307-9392 | 72 | |
10.33 € | 1 | Available |
Same day
Stock | 12 | 35 | 307-9406 | 77 | |
13.17 € | 1 | Available | 6 Days | 13 | 36 | 307-9414 | 81 | |
13.18 € | 1 | Available | 6 Days | 14 | 36.5 | 307-9422 | 83 |