Manufacturer part number: BP6-19P
Brand: KTC(KYOTO TOOL)
Price: 27.82 €
Delivery time: 6 Days
Width across flat dimension (S Measurement): 19
Overall length (L dimension): 51 mm
Trusco Code: 307-9724
Mass: 259 g
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
BP6-19P
Single Product/Set Classification | Single Item Socket | Application | For Impact | Insertion Angle (Shaft measurement when electric drill is involved) (mm) | 19 |
---|---|---|---|---|---|
Socket shape | 6 Sq. | Accessory | Pin, Ring | Features | AMBAC system is adopted to prevent the pin from popping out during use. PowerFit is adopted to prevent nuts and bolts from wearing out. An easy-to-see size indication is provided along with engraving. A new type of ring also allows pins and rings to be easily installed. |
This page is Impact Wrench Socket (Insertion Angle 19.0 mm), part number BP6-19P.
You can find the detail information about specifications and dimensions on part number BP6-19P.
Configure
Basic Attributes
Type
Width across flat dimension (S Measurement)
Overall length (L dimension)(mm)
Trusco Code
Filter by standard shipping days
Optional Attributes
Part Number |
---|
BP6-17P |
BP6-21P |
BP6-22P |
BP6-23P |
BP6-24P |
BP6-26P |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Width across flat dimension (S Measurement) | Overall length (L dimension) (mm) | Trusco Code | Mass (g) |
---|---|---|---|---|---|---|---|---|
27.75 € | 1 | Available | 6 Days | 17 | 51 | 307-9716 | 251 | |
27.92 € | 1 | Available | 6 Days | 21 | 51 | 307-9732 | 270 | |
27.96 € | 1 | Available | 7 Days | 22 | 51 | 307-9741 | 274 | |
27.98 € | 1 | Available | 6 Days | 23 | 51 | 307-9759 | 277 | |
28.04 € | 1 | Available | 6 Days | 24 | 51.5 | 307-9767 | 284 | |
29.44 € | 1 | Available | 6 Days | 26 | 53 | 307-9775 | 299 |