Mirror Bore C Body, BNM-S-C Shape (BNMS-120028S-S12C)

Mirror Bore C Body, BNM-S-C Shape BNMS-120028S-S12C

Product Details:

Manufacturer part number: BNMS-120028S-S12C

Brand: DIJET

Price: 466.87

Delivery time: 8 Days


Technical Data:

blade diameter D: 12 mm

Overall length (L): 84 mm

Shank diameter (d): 12 mm

Dimension R: 6 mm

Supported tips: BNM-120…/RNM-120…


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

BNMS-120028S-S12C

Part Number
BNMS-120028S-S12C
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Dimension R
(mm)
Supported tips Dimension φD1
(mm)
Dimensions ℓ2 Applicable Part Clamp Screw Applicable Part Wrench

466.87 €

1 8 Days 1284126BNM-120…/RNM-120…1128FSW-3509A-10

Loading...

  1. 1

Basic information

Machining Application Groove work material General Steel / Quenched and tempered steel / High Hardness Steel / Stainless Steel / Cast Iron Mounting Method With handle
Type Straight neck shank Machining Application Details Curved-surface machining / pocket machining

This page is Mirror Bore C Body, BNM-S-C Shape, part number BNMS-120028S-S12C.
You can find the detail information about specifications and dimensions on part number BNMS-120028S-S12C.

Variation of this product

Part Number
BNMM-250090S-S25C
BNMS-200039S-S20C
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
blade diameter D
(mm)
Overall length (L)
(mm)
Shank diameter (d)
(mm)
Dimension R
(mm)
Supported tips Dimension φD1
(mm)
Dimensions ℓ2 Applicable Part Clamp Screw Applicable Part Wrench

932.02 €

1 8 Days 251662512.5BNM-250…/RNM-250…2490FSW-6020A-30

613.00 €

1 8 Days 201052010BNM-200…/RNM-200…1939FSW-5016A-20W

Tech Support