Point Fit (Nozzle) (NNPT-1/4-60)

Point Fit (Nozzle) NNPT-1/4-60

Product Details:

Manufacturer part number: NNPT-1/4-60

Brand: NIKKI

Price: 37.58

Delivery time: 6 Days


Technical Data:

Screw Size: PT1/4

Bore Diameter: 4 mm

Length: 60 mm

Trusco Code: 387-3081

Mass: 32 g


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

NNPT-1/4-60

Part Number
NNPT-1/4-60
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Screw Size Bore Diameter
(mm)
Length
(mm)
Trusco Code Mass
(g)

37.58 €

1 6 Days PT1/4460387-308132

Loading...

  1. 1

Basic information

Product Category Heating and Cooling Equipment Features The angle of the spray outlet can be adjusted within a ±35° range. Its position can be maintained better compared to a resin nozzle because of its higher flow rate. Material Steel

This page is Point Fit (Nozzle), part number NNPT-1/4-60.
You can find the detail information about specifications and dimensions on part number NNPT-1/4-60.

Variation of this product

Part Number
NNPT-1/2-80
NNPT-1/4-20
NNPT-1/4-40
NNPT-1/8-40
NNPT-3/8-30
NNPT-3/8-50
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Screw Size Bore Diameter
(mm)
Length
(mm)
Trusco Code Mass
(g)

56.16 €

1 6 Days PT1/2880387-3056163

34.64 €

1 6 Days PT1/4420387-306426

36.03 €

1 6 Days PT1/4440387-307230

38.34 €

1 6 Days PT1/8440387-309922

41.95 €

1 6 Days PT3/8630387-310264

43.34 €

1 10 Days PT3/8650387-311168

Tech Support