Manufacturer part number: 0301-000.110
Brand: GUHRING
Price: 42.13 €
Delivery time: 6 Days
Hole diameter (drill diameter) d1: 0.11 mm
Groove Length l2: 0.5 mm
Overall Length L1: 25 mm
shank diameter d2: 1 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
0301-000.110
work material | General Steel / Quenched and tempered steel / Stainless Steel / Cast Iron / Aluminum / Copper / Resin | Tool Material Type | HSCO | Coating Y/N | N/A |
---|---|---|---|---|---|
With/without Oil Hole | N/A | Number of flutes(sheet) | 2 | tip angle(°) | 118 |
Standard | DIN1899 | Blade diameter tolerance | h5 |
This page is Micro Drill, Type-N 301, part number 0301-000.110.
You can find the detail information about specifications and dimensions on part number 0301-000.110.
Configure
Basic Attributes
Type
Hole diameter (drill diameter) d1(mm)
Groove Length l2(mm)
Overall Length L1(mm)
shank diameter d2(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
0301-000.075 |
0301-000.080 |
0301-000.090 |
0301-000.115 |
0301-000.120 |
0301-000.125 |
Part Number | Standard Unit Price | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Hole diameter (drill diameter) d1 (mm) | Groove Length l2 (mm) | Overall Length L1 (mm) | shank diameter d2 (mm) |
---|---|---|---|---|---|---|---|---|
60.77 € | 10 | 6 Days | 0.075 | 0.5 | 25 | 1 | ||
42.13 € | 10 | 6 Days | 0.08 | 0.5 | 25 | 1 | ||
42.48 € | 10 | 6 Days | 0.09 | 0.5 | 25 | 1 | ||
49.35 € | 10 | 6 Days | 0.115 | 0.5 | 25 | 1 | ||
42.81 € | 10 | 6 Days | 0.12 | 0.5 | 25 | 1 | ||
49.35 € | 10 | 6 Days | 0.125 | 0.8 | 25 | 1 |