Manufacturer part number: DGTL10B1.4D20SH
Brand: ISCAR
Price: 136.25 €
Delivery time: 8 Days
Groove Width: 1.4 mm
Maximum Machining Diameter: 20 mm
Selfishly: Left-hand
Shank height: 10 mm
Dimensions H=H1: 10 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
DGTL10B1.4D20SH
Part Number
|
---|
DGTL10B1.4D20SH |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Groove Width (mm) | Maximum Machining Diameter (mm) | Selfishly | Shank height (mm) | Dimensions H=H1 (mm) | Dimension B (mm) | Dimensions φDmax (mm) | Dimension A (mm) | Dimension L (mm) | Dimension H4 (mm) | Dimension F (mm) | Dimension E (mm) | Dimension H2 (mm) | Compatible Tip | w tip width | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
136.25 € | 1 | 8 Days | 1.4 | 20 | Left-hand | 10 | 10 | 10 | 20 | 1.0 | 120 | - | 9.5 | 18.0 | 13.7 | DGN/R/L 14... | 1.4 |
Loading...
Application | Outer Diameter Grooving / Cutting off | Number of corners for tip use | 1 Corner | Torx Key | T-15/5 |
---|---|---|---|---|---|
Screw | SR16-236P |
Configure
Basic Attributes
Dimension H4(mm)
Type
Groove Width(mm)
Maximum Machining Diameter(mm)
Selfishly
Shank height(mm)
Dimensions H=H1(mm)
Dimension B(mm)
Dimensions φDmax(mm)
Dimension A(mm)
Dimension L(mm)
Dimension F(mm)
Dimension E(mm)
Dimension H2(mm)
Compatible Tip
Filter by standard shipping days
Optional Attributes