Model A Negative / Double Clamp Style C-ACLNR/L (C5ACLNL35060-12N)

Model A Negative / Double Clamp Style C-ACLNR/L C5ACLNL35060-12N

Product Details:

Manufacturer part number: C5ACLNL35060-12N

Brand: TUNGALOY

Price: 280.41

Delivery time: 6 Days


Technical Data:

Cutting Direction: Left-hand

Dimension L1: 60 mm

Dimension L2: 32 mm

Dimensions φD: 50 mm

Dimension F: 35 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

C5ACLNL35060-12N

Part Number
C5ACLNL35060-12N
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Cutting Direction Dimension L1
(mm)
Dimension L2
(mm)
Dimensions φD
(mm)
Dimension F
(mm)

280.41 €

1 6 Days Left-hand60325035

Loading...

  1. 1

Basic information

Applicable Tip Shape Other Clamp Shape Cable clamp   Negative
Standard corner rε(mm) 0.8 Insert Used CN**1204**

Tech Support