Manufacturer part number: VRD080L04.0R20-06S05-AH725
Brand: TUNGALOY
Price: 101.26 €
Delivery time: 6 Days
Dimension L: 10 mm
Dimensions ap: 4 mm
Dimension R: 2.0 mm
Dimensions φDc: 8 mm
φD1: 7.7 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
VRD080L04.0R20-06S05-AH725
Part Number
|
---|
VRD080L04.0R20-06S05-AH725 |
Part Number |
Standard Unit Price
| Minimum order quantity | Volume Discount | Dimension L (mm) | Dimensions ap (mm) | Dimension R (mm) | Dimensions φDc (mm) | φD1 (mm) | Dimension S (mm) | Wrench | |
---|---|---|---|---|---|---|---|---|---|---|---|
101.26 € | 2 | 6 Days | 10 | 4 | 2.0 | 8 | 7.7 | S05 | KEYV-S05 |
Loading...
Number of flutes | 6 | Torsional Angle(°) | 30 | Work material | Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials |
---|---|---|---|---|---|
Application 2 | Shoulder Grinding Engraving Treatment Material Drifting Treatment Helical Drilling Treatment |
Configure
Basic Attributes
Type
Dimension L(mm)
Dimensions ap(mm)
Dimension R(mm)
Dimensions φDc(mm)
φD1(mm)
Dimension S(mm)
Wrench
Filter by standard shipping days
Optional Attributes