TUNGMEISTER Head for Grooving VTB

TUNGMEISTER Head for Grooving VTB
New breakthrough in end mill processing. The ideal tool from among the many possible tool shapes. Dramatically reduces tool interchange time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VTB135W2.00C15-06S05-GH130
VTB135W3.00R04-06S05-GH130
VTB160W2.00R04-06S06-GH130
VTB160W3.00R04-06S06-GH130
VTB160W4.00R04-06S06-GH130
VTB165W2.00R04-06S06-GH130
VTB165W3.00R04-06S06-GH130
VTB165W4.00R04-06S06-GH130
VTB195W5.00R04-06S08-GH130
VTB195W6.00R04-06S08-GH130
VTB225W5.00R04-06S08-GH130
VTB225W6.00R04-06S08-GH130
VTB225W8.00R04-06S08-GH130
VTB250W5.00R04-06S10-GH130
VTB250W6.00R04-06S10-GH130
VTB250W8.00R04-06S08-GH130
VTB250W8.00R04-06S10-GH130
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension R
(mm)
Dimensions φDc
(mm)
Dimension C
(mm)
Dimension S
(mm)
Dimension W
(mm)
Dimensions Tmax
(mm)
Wrench

107.02 €

2 6 Days -13.50.15S052.52.65KEYV-T20

99.21 €

2 6 Days 0.413.5-S0532.65KEYV-T20

112.43 €

2 6 Days 0.416-S0623.00KEYV-T20

104.26 €

2 6 Days 0.416-S0633.00KEYV-T25

112.43 €

2 6 Days 0.416-S0643.00KEYV-T25

112.43 €

2 6 Days 0.416.5-S0623.25KEYV-T20

104.26 €

2 6 Days 0.416.5-S0633.25KEYV-T25

112.43 €

2 6 Days 0.416.5-S0643.25KEYV-T25

117.24 €

2 6 Days 0.419.5-S0853.45KEYV-T30L

124.46 €

2 6 Days 0.419.5-S0863.45KEYV-T30L

135.28 €

2 6 Days 0.422.5-S0854.95KEYV-T40L

132.88 €

2 6 Days 0.422.5-S0864.95KEYV-T40L

154.53 €

2 6 Days 0.422.5-S0884.95KEYV-T40L

137.69 €

2 6 Days 0.425.0-S1054.30KEYV-T50L

158.14 €

2 6 Days 0.425.0-S1064.30KEYV-T50L

158.14 €

2 6 Days 0.425.0-S0885.90KEYV-T50L

118.87 €

2 6 Days 0.425.0-S1084.30KEYV-T50L

Loading...

  1. 1

Basic information

Number of flutes 6 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials Application For Grooving (T Grooves)
Application 2 Inner Diameter Groove Machining, T Groove Machining, Outer Circumference Groove Machining

Tech Support