TUNGMEISTER Head for Chamfering VCA

TUNGMEISTER Head for Chamfering VCA
New breakthrough in end mill processing. The ideal tool from among the many possible tool shapes. Dramatically reduces tool interchange time.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
VCA100L04.0A45-04S06-AH725
VCA120L05.0A45-04S08-AH725
VCA127L05.3A45-04S08-AH725
VCA160L06.5A45-06S10-AH725
VCA200L07.5A45-06S12-AH725
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L
(mm)
Number of flutes Dimensions ap
(mm)
Dimensions φDc
(mm)
φD1
(mm)
φdmin
(mm)
Dimension S
(mm)
Wrench

99.92 €

2 6 Days 134410101.95S06KEYV-S06

134.08 €

2 6 Days 16.54512121.95S08KEYV-S08

134.08 €

2 6 Days 16.545.312.712.71.98S08KEYV-S08

144.92 €

2 6 Days 20.3066.516163.00S10KEYV-S10

165.93 €

2 6 Days 25.567.52018.35.00S12KEYV-S12

Loading...

  1. 1

Basic information

Torsional Angle(°) 0 Work material Steel, Stainless Steel, Cast Iron, Difficult-to-Machine Materials, Hard Materials Application For chamfering (without core blade)
Application 2 Chamfering

Tech Support