Square Shank Type TBS4 (TBS419C12)

Square Shank Type TBS4 TBS419C12

Product Details:

Manufacturer part number: TBS419C12

Brand: TUNGALOY

Price: 139.25

Delivery time: 6 Days


Technical Data:

Dimension L1: 95 mm

Dimension L2: 22 mm

Dimension H: 19 mm

Dimension h1: 18.8 mm

Dimension B: 19 mm


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

TBS419C12

Part Number
TBS419C12
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Dimension L1
(mm)
Dimension L2
(mm)
Dimension H
(mm)
Dimension h1
(mm)
Dimension B
(mm)
Dimension F
(mm)
Standard corner rε
(mm)
Insert Used Dimensions φDm
(mm)

139.25 €

1 6 Days 95221918.81910.30.8TP□□1204□□72

Loading...

  1. 1

Tech Support