Manufacturer part number: MB-201
Brand: FSK
Price: 130.50 €
Delivery time: 12 Days
Shaft Diameter: 3 mm
Outer Diameter: 8 mm
Thickness: 13 mm
Shape: A
Shaft length: 30 mm
Part Number
Once your search is narrowed to one product,
the corresponding part number is displayed here.
MB-201
Part Number
|
---|
MB-201 |
Part Number |
Standard Unit Price
| Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Shaft Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Shape | Shaft length (mm) | Packaging Quantity (Piece) | Maximum rotation speed used (r.p.m.) | Tip R (mm) | |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.50 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 3 | 8 | 13 | A | 30 | 100 | 62400 | - |
Loading...
Type | Grindstone | Particle Size(#) | 36 | Abrasive grain | A |
---|---|---|---|---|---|
Degree of Coupling | P | Binding Agent | B (Resinoid) | Suitable Material | General steel, casting and stainless steel |
Application | Rough (cutting) |
This page is MB Series A (Black) Resinoid, part number MB-201.
You can find the detail information about specifications and dimensions on part number MB-201.
Configure
Basic Attributes
Type
Shaft Diameter(mm)
Outer Diameter(mm)
Thickness(mm)
Shape
Shaft length(mm)
Filter by standard shipping days
Optional Attributes
Part Number |
---|
MB-261 |
MB-321 |
MB-403 |
MB-460 |
MB-461 |
MB-501 |
Part Number | Standard Unit Price | Number of pc(s). included in pkg. | Minimum order quantity | Volume Discount | Standard Shipping Days ? | Shaft Diameter (mm) | Outer Diameter (mm) | Thickness (mm) | Shape | Shaft length (mm) | Packaging Quantity (Piece) | Maximum rotation speed used (r.p.m.) | Tip R (mm) |
---|---|---|---|---|---|---|---|---|---|---|---|---|---|
130.50 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 3 | 10 | 13 | A | 30 | 100 | 45600 | - | |
137.74 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 3 | 13 | 13 | A | 30 | 100 | 36000 | - | |
163.82 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 6 | 16 | 16 | A | 36 | 100 | 55200 | - | |
234.80 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 6 | 16 | 32 | L | 38 | 100 | 47000 | - | |
198.59 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 6 | 16 | 32 | A | 36 | 100 | 33600 | - | |
166.71 € | 100 Pieces Per Package | 1 pack | Available | 12 Days | 6 | 19 | 19 | A | 38 | 100 | 42400 | - |