Carbide Hand Tap for Cast Iron N-CT FC

Carbide Hand Tap for Cast Iron N-CT FC
A carbide tap suitable for thread machining of hard and brittle material such as cast iron.

Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

Part Number
TCNR3.0G1
TCNR4.0I1
TCNR5.0K1
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Nominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
Thread Length
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
Number of Grooves

113.88 €

1 6 Days M30.5461143.263

119.56 €

1 6 Days M40.752135474

126.13 €

1 6 Days M50.860165.54.574

Loading...

  1. 1

Basic information

Screw Types Meter Chamfer threads 1.5P Tool Material Type Carbide
work material Quenched and tempered steel (45 to 55 HRC) / Cast Iron (FC) / Ductile Cast Iron (FCD) / Brass (Bs) / Brass cast iron (BsC) / Bronze (Pb) Tap Type Hand Tap Hole type For through hole / For blind hole
Coating Y/N N/A Class P3 Shape p

Tech Support

Technical Support
Tel:+49 69 668173-0 / FAX:+49 69 668173-360