VNB Type (Inner Diameter Machined) (VNBR0511-01-KW10)

VNB Type (Inner Diameter Machined) VNBR0511-01-KW10

Product Details:

Manufacturer part number: VNBR0511-01-KW10

Brand: KYOCERA

Price: 38.55

Delivery time: 6 Days


Technical Data:

Minimum Machining Diameter φA: 5

Full length L1: 30.8

F: 4.5 mm

rε: 0.1 mm

Material: KW10


Part Number

Once your search is narrowed to one product,
the corresponding part number is displayed here.

VNBR0511-01-KW10

Part Number
VNBR0511-01-KW10
Part Number
Standard Unit Price
Minimum order quantityVolume Discount
Standard
Shipping Days
?
Minimum Machining Diameter φA Full length L1 F
(mm)

(mm)
Material S
(mm)
L2
(mm)

38.55 €

5 6 Days 530.84.50.1KW100.711

Loading...

  1. 1

Basic information

Application Internal Diameter Cutting Direction Right-hand H(mm) 3.9

This page is VNB Type (Inner Diameter Machined), part number VNBR0511-01-KW10.
You can find the detail information about specifications and dimensions on part number VNBR0511-01-KW10.

Variation of this product

Part Number
VNBR0411-003NB-PR930
VNBR0420-003-KW10
VNBR0420-02-PR930
VNBR0520-01-PR1225
VNBR0720-003-PR930
VNBR0720-01-PR930
Part NumberStandard Unit PriceMinimum order quantityVolume DiscountStandard
Shipping Days
?
Minimum Machining Diameter φA Full length L1 F
(mm)

(mm)
Material S
(mm)
L2
(mm)

20.70 €

5 8 Days 430.83.50.03PR9300.511

36.97 €

5 6 Days 439.83.50.03KW100.520

37.91 €

5 6 Days 439.83.50.2PR9300.520

25.05 €

5 8 Days 539.84.50.1PR12250.720

50.86 €

5 6 Days 739.86.20.03PR9301.020

50.86 €

5 6 Days 739.86.20.1PR9301.020

Tech Support